(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bioran® Hard PVC Curing Tape (ES-07-GR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ES-07-GR
ES-07-GR-30-30-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 252.48

CLOTH MASKING TAPES 1 Piece(s) - 10 Day(s) 352-9690 150 1 Roll

฿ 8,535.44

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) - - 1 Box (48 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    30
  • Length(m)
    30
  • Thickness(mm)
    0.14
  • Color Detail
    Green
  • Adhesive Strength
    2.8N/10mm
  • Tensile Strength
    46N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Rubber-Based

Product Description

A tape ideal for protecting hardened PVC.
[Features]
· Water-resistant, humidity-resistant, chemical-resistant and weather-resistant.
· Excellent reusability, light and sturdy.
· Uses a special adhesive blend that can be used even on hardened PVC, which tends to pick up residue from regular adhesives.
· Uses a flexible backing for better suitability to curved surfaces.
[Applications]
· Protective covering on resin and aluminum window frames.

Part Number
ES-07-GR
ES-07-GR-30-30-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 252.48

CLOTH MASKING TAPES 1 Piece(s) - 10 Day(s) 352-9690 150 1 Roll

฿ 8,535.44

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) - - 1 Box (48 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1