(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For floor curing Y-06-WH Weak adhesion (Y-06-WH)

For floor curing Y-06-WH Weak adhesion (Y-06-WH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y-06-WH
Y-06-WH-40-25-PACK
Y-06-WH-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 216.59

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) 50 352-9835 215 1 Roll

฿ 5,090.82

LINE TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 40 - - 1 Box (36 Rolls)

฿ 8,253.00

LINE TAPES 1 Pack(s)

30 Pieces Per Package

16 Day(s) 50 - - 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Color Detail
    White
  • Adhesive Strength
    2.4N/10mm
  • Tensile Strength
    60N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

A protective tape dedicated for use on flooring, etc., with an appropriate level of adhesion for flooring materials and outstanding reusability.
[Feature]
· Ideal for use on flooring and as a protective covering for interiors, as it uses a low-strength adhesive (on SUS: 6 N / 25 mm), meaning virtually no adhesive residue is left behind.
· Light and sturdy, with excellent water resistance, humidity resistance, chemical resistance and weather resistance.
· Excellent reusability on flooring materials.
[Applications]
· Besides covering flooring in homes, buildings, gyms, event halls, etc., it is also ideal for any application where it is important that adhesive residue is not left.

Part Number
Y-06-WH
Y-06-WH-40-25-PACK
Y-06-WH-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 216.59

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) 50 352-9835 215 1 Roll

฿ 5,090.82

LINE TAPES 1 Pack(s)

36 Pieces Per Package

6 Day(s) 40 - - 1 Box (36 Rolls)

฿ 8,253.00

LINE TAPES 1 Pack(s)

30 Pieces Per Package

16 Day(s) 50 - - 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1