(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Paioran painting protective tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 70.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y09CL-50MM
Y09CL-100MM
Y09GR-25MM
Y09GR-38MM
Y09GR-50MM
Y09GR-50MM-PACK
Y09GR-75MM
Y09GR-100MM
Y-09-CL-25-25-PACK
Y-09-CL-50-25-PACK
Y-09-CL-100-25-PACK
Y-09-GR-25-25-PACK
Y-09-GR-38-25-PACK
Y-09-GR-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color Width
(mm)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 140.00

CLOTH MASKING TAPES 1 Piece(s) - Same day 10 Transparent 50 Clear 290-0513 215 1 Roll

฿ 282.00

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) - Transparent 100 Clear 290-0521 420 1 Roll

฿ 70.00

CLOTH MASKING TAPES 1 Piece(s) - Same day 10 Green 25 Green 353-8885 105 1 Roll

฿ 104.00

CLOTH MASKING TAPES 1 Piece(s) - Same day - Green 38 Green 356-1585 165 1 Roll

฿ 140.00

CLOTH MASKING TAPES 1 Piece(s) - Same day 10 Green 50 Green 290-0491 215 1 Roll

฿ 4,351.65

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Same day - Green 50 Green 290-0491 215 1 Box (30 Rolls)

฿ 205.00

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) - Green 75 Green 356-1593 320 1 Roll

฿ 282.00

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) 10 Green 100 Green 290-0505 420 1 Roll

฿ 3,614.56

LINE TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) - Transparent 25 Clear - - 1 Box (60 Rolls)

฿ 3,499.36

LINE TAPES 1 Pack(s)

30 Pieces Per Package

Same day - Transparent 50 Clear - - 1 Box (30 Rolls)

฿ 4,309.27

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) - Transparent 100 Clear - - 1 Box (18 Rolls)

฿ 3,626.00

LINE TAPES 1 Pack(s)

60 Pieces Per Package

Same day - Green 25 Green - - -

฿ 3,322.06

LINE TAPES 1 Pack(s)

36 Pieces Per Package

Same day - Green 38 Green - - 1 Box (36 Rolls)

฿ 3,499.36

LINE TAPES 1 Pack(s)

30 Pieces Per Package

Same day - Green 50 Green - - 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Adhesive Strength
    4.8N/10mm
  • Tensile Strength
    54N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

A protective tape with strong adhesive.
[Feature]
· Water-resistant, humidity-resistant, chemical-resistant and weather-resistant.
· A strong adhesive type (vs. SUS 12 N / 25 mm) with strong adhesive strength.
· Almost no glue residue, easy to peel off, and easy to use.
· A classic product that is light and durable.
· A hand-painted protective tape that can be easily cut by hand.
· There are a wide variety of widths, and you can choose from two colors, green and clear, according to your application.
[Applications]
· Ideal for all applications, such as spray coating, curing during brush coating, and fixing of protective sheets.

Part Number
Y09CL-50MM
Y09CL-100MM
Y09GR-25MM
Y09GR-38MM
Y09GR-50MM
Y09GR-50MM-PACK
Y09GR-75MM
Y09GR-100MM
Y-09-CL-25-25-PACK
Y-09-CL-50-25-PACK
Y-09-CL-100-25-PACK
Y-09-GR-25-25-PACK
Y-09-GR-38-25-PACK
Y-09-GR-50-25-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color Width
(mm)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 140.00

CLOTH MASKING TAPES 1 Piece(s) - Same day 10 Transparent 50 Clear 290-0513 215 1 Roll

฿ 282.00

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) - Transparent 100 Clear 290-0521 420 1 Roll

฿ 70.00

CLOTH MASKING TAPES 1 Piece(s) - Same day 10 Green 25 Green 353-8885 105 1 Roll

฿ 104.00

CLOTH MASKING TAPES 1 Piece(s) - Same day - Green 38 Green 356-1585 165 1 Roll

฿ 140.00

CLOTH MASKING TAPES 1 Piece(s) - Same day 10 Green 50 Green 290-0491 215 1 Roll

฿ 4,351.65

CLOTH MASKING TAPES 1 Pack(s)

30 Pieces Per Package

Same day - Green 50 Green 290-0491 215 1 Box (30 Rolls)

฿ 205.00

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) - Green 75 Green 356-1593 320 1 Roll

฿ 282.00

CLOTH MASKING TAPES 1 Piece(s) - 3 Day(s) 10 Green 100 Green 290-0505 420 1 Roll

฿ 3,614.56

LINE TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) - Transparent 25 Clear - - 1 Box (60 Rolls)

฿ 3,499.36

LINE TAPES 1 Pack(s)

30 Pieces Per Package

Same day - Transparent 50 Clear - - 1 Box (30 Rolls)

฿ 4,309.27

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) - Transparent 100 Clear - - 1 Box (18 Rolls)

฿ 3,626.00

LINE TAPES 1 Pack(s)

60 Pieces Per Package

Same day - Green 25 Green - - -

฿ 3,322.06

LINE TAPES 1 Pack(s)

36 Pieces Per Package

Same day - Green 38 Green - - 1 Box (36 Rolls)

฿ 3,499.36

LINE TAPES 1 Pack(s)

30 Pieces Per Package

Same day - Green 50 Green - - 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in water resistance, humidity resistance, chemical resistance, weather resistance, and light and durable.
●Viscosity is strong and few glue residue.

Specification

●Thickness(mm):0.16
●Viscosity: 4.8N/10mm
●Tensile Strength: 54N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics