(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bioran® Iron and Steel Rust Prevention Curing Tape (M-08-SW)

Bioran® Iron and Steel Rust Prevention Curing Tape (M-08-SW)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M-08-SW
M-08-SW-50-50-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 461.00

CLOTH MASKING TAPES 1 Piece(s) - 10 Day(s) White 290-0548 425 1 Roll

฿ 11,719.53

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Super White - - 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Adhesive Strength
    3.2N/10mm
  • Tensile Strength
    52N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

Curing tape ideal for curing steel that can be used outdoors.
[Features]
·A 50 m roll is used to handle long steel materials.
·Can be used outdoors as it contains an anti-ultraviolet ray deterioration agent.
·A rust-preventive effect can be obtained by sticking.
·Excellent removability and little adhesive residue.
[Applications]
·For steel curing.
·For long-term outdoor storage.

Part Number
M-08-SW
M-08-SW-50-50-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 461.00

CLOTH MASKING TAPES 1 Piece(s) - 10 Day(s) White 290-0548 425 1 Roll

฿ 11,719.53

LINE TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Super White - - 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ultraviolet Rays prevention type and optimum for outdoor curing.
●Excellent re-release property, less glue residue.
●Long-term outdoor storage is possible.
●Rust preventive effect can be obtained by closely adhering.

Specification

●Color:White
●W x L(mm x m):50 x 50
●Thickness(mm):0.16
●SPQ(roll):30
●Viscosity: 3.2N/10mm
●Tensile Strength: 52N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics