(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pyoran Tough for Binding (TP-18-W-25MM)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TP-18-W-25MM
TP-18-W-50-50-PACK
TP-18-W-50MM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Tensile Strength Trusco Code Mass
(g)
Amount Of Content

฿ 351.00

BINDING TAPES 1 Piece(s) - 10 Day(s) 25 350N/10mm 290-0475 250 1 Roll

฿ 11,647.16

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 50 1800N/50mm - - 1 Box (24 Rolls)

฿ 702.00

BINDING TAPES 1 Piece(s) - 12 Day(s) 50 350N/10mm 290-0483 500 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    50
  • Thickness(mm)
    0.22
  • Color Detail
    White
  • Adhesive Strength
    5.2N/10mm
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

[Features]
· Unlike filament tape, the edges don't need to be folded.
· Thin but strong.
· Ideal for bundling steel plate coils or pipes and covering their ends, restraining electrical goods, etc.

Part Number
TP-18-W-25MM
TP-18-W-50-50-PACK
TP-18-W-50MM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Tensile Strength Trusco Code Mass
(g)
Amount Of Content

฿ 351.00

BINDING TAPES 1 Piece(s) - 10 Day(s) 25 350N/10mm 290-0475 250 1 Roll

฿ 11,647.16

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) 50 1800N/50mm - - 1 Box (24 Rolls)

฿ 702.00

BINDING TAPES 1 Piece(s) - 12 Day(s) 50 350N/10mm 290-0483 500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1