(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluororesin Adhesive Tape (Glass Cloth Coating)

Fluororesin Adhesive Tape (Glass Cloth Coating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 801.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
AGF100A-13X13
AGF100A-13X19
AGF100A-13X25
AGF100A-13X30
AGF100A-13X38
AGF100A-13X50
AGF100A-13X100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 801.53

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 13 363-9894 32 1 Roll

฿ 1,194.58

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 363-9908 47 1 Roll

฿ 1,688.94

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 363-9916 62 1 Roll

฿ 2,125.11

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 30 363-9924 75 1 Roll

฿ 2,330.77

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 38 363-9932 95 1 Roll

฿ 3,718.11

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 363-9941 125 1 Roll

฿ 8,847.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 100 363-9886 250 1 Roll

Basic Specifications

  • Color
    Brown-based
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Details Type
    Protective tape
  • Color Details
    Beige
  • Adhesiveness
    4N/10mm
  • Features
    Heat resistance improved type that is capable of continuous operation at 250°C.
  • Application
    High-temperature heat-resistant release agent for the crimped portion of heat sealed packages.
  • Continuous operating temperature(°C)
    -60~250
  • Base Materials
    Glass Cloth + Fluororesin (PTFE)
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

Heat resistance improved type that is capable of continuous operation at 250°C. High-temperature heat-resistant release type for crimped heat seals.

Part Number
AGF100A-13X13
AGF100A-13X19
AGF100A-13X25
AGF100A-13X30
AGF100A-13X38
AGF100A-13X50
AGF100A-13X100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 801.53

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 13 363-9894 32 1 Roll

฿ 1,194.58

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 19 363-9908 47 1 Roll

฿ 1,688.94

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 25 363-9916 62 1 Roll

฿ 2,125.11

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 30 363-9924 75 1 Roll

฿ 2,330.77

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 38 363-9932 95 1 Roll

฿ 3,718.11

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 10 Day(s) 50 363-9941 125 1 Roll

฿ 8,847.00

FLUORORESIN ADHESIVE TAPES 1 Piece(s) 12 Day(s) 100 363-9886 250 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1