(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Display Panel Protech, Mr. Screen (Displayed in 4 Languages) (FU495-000X-MB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FU495-000X-MB
FU502-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 5,359.00

SIGN STANDS 1 Piece(s) 12 Day(s) Cleaning in Progress 370-2031 1 unit

฿ 5,359.00

SIGN STANDS 1 Piece(s) 10 Day(s) Work in Progress 351-5206 1 unit

Basic Specifications

  • Product Model
    Display Stand
  • Frontage(mm)
    1600
  • Depth(mm)
    200
  • Height(mm)
    750
  • Mass(g)
    2500
  • Features
    Width of 1,600 mm blocks corridors to prevent entry of customers. Cautions stating "Working" and "Cleaning" displayed in four languages: Japanese, English, Korean, and Chinese. Wide display section ensures high visibility.
  • Amount Of Content
    1 unit

Product Description

[Features]
·It is foldable for compact storage.
·Offers 4 languages, and can be used in a variety of situations.

Part Number
FU495-000X-MB
FU502-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Trusco Code Amount Of Content

฿ 5,359.00

SIGN STANDS 1 Piece(s) 12 Day(s) Cleaning in Progress 370-2031 1 unit

฿ 5,359.00

SIGN STANDS 1 Piece(s) 10 Day(s) Work in Progress 351-5206 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1