(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Pipe Signboard (OT-45S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OT-45S
OT-45W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Mass
(g)
Amount Of Content

฿ 6,680.95

SIGN STANDS 1 Piece(s) 10 Day(s) Single-Sided Type 354-8911 5000 1 unit

฿ 7,854.84

SIGN STANDS 1 Piece(s) 14 Day(s) Double-Sided Type 354-8929 5200 1 unit

Basic Specifications

  • Product Model
    Display Stand
  • Material (Body)
    Steel
  • Frontage(mm)
    445
  • Depth(mm)
    600
  • Height(mm)
    860
  • Features
    Ideal material for signboard. Just do the lettering and use it. If you put a cutting sheet you can as is work on it. When using the entire board surface for sticking, it can be easily removed by removing screws from 8 locations.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Perfect for use as signboard material. Add lettering, etc. to use.
· Cutting sheets, etc. can be added for use as-is. When applying to the entire surface, the board can be removed easily by removing screws from 8 locations.

Part Number
OT-45S
OT-45W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Mass
(g)
Amount Of Content

฿ 6,680.95

SIGN STANDS 1 Piece(s) 10 Day(s) Single-Sided Type 354-8911 5000 1 unit

฿ 7,854.84

SIGN STANDS 1 Piece(s) 14 Day(s) Double-Sided Type 354-8929 5200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1