(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arrow Sign (ARS-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ARS-B SALE
ARS-GN SALE
ARS-O SALE
ARS-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Blue 456-8702 1 unit

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Green 456-8711 1 unit

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Orange 456-8729 1 unit

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Red 456-8737 1 unit

Basic Specifications

  • Display Content
    Arrow Mark
  • Product Model
    Display Stand
  • Material (Body)
    Polyethylene (PE)
  • Frontage(mm)
    1090
  • Depth(mm)
    390
  • Height(mm)
    850
  • Mass(g)
    7200
  • Features
    The driver is guided surely with an easily visible arrow. A handle is attached to make conveying easy and convenient. Its polyurethane material keeps off dirt, and gives it a superior impact resistance and weather resistance.
  • Specifications
    With handle
  • Amount Of Content
    1 unit

Product Description

[Features]
· Easy-to-understand arrows provide precise guidance for drivers.
· Handle attached, making transport easy and convenient.
· Made from polyethylene, it is dirt-resistant, with excellent impact and weather resistance.
[Applications]
· Warnings and guidance for drivers on construction sites and in car parks.
· Guidance at event venues, etc.

Part Number
ARS-B SALE
ARS-GN SALE
ARS-O SALE
ARS-R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Blue 456-8702 1 unit

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Green 456-8711 1 unit

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Orange 456-8729 1 unit

฿ 21,095.00

฿ 19,407.40

SIGN STANDS 1 Piece(s) 40 Day(s) Red 456-8737 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1