(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direction Indicator Plate (Aluminum Type)

Direction Indicator Plate (Aluminum Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AN-500

  • Display Content
    Arrow Mark
  • Product Model
    Display Stand
  • Material (Body)
    Aluminum
  • Color
    Red / White
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    500
  • Trusco Code
    464-1850
  • Mass(g)
    7100
  • Features
    Only the arrow is reflective. Equipped with a handle for easy carrying.
  • Specifications
    With handle
  • Amount Of Content
    1 unit
Part Number
AN-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,464.00

SIGN STANDS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Display Content
    Arrow Mark
  • Product Model
    Display Stand
  • Material (Body)
    Aluminum
  • Color
    Red / White
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    500
  • Trusco Code
    464-1850
  • Mass(g)
    7100
  • Features
    Only the arrow is reflective. Equipped with a handle for easy carrying.
  • Specifications
    With handle
  • Amount Of Content
    1 unit

Product Description

[Features]
· Only the arrow is reflective.
· With handle for convenient carrying.

Specifications of AN-500

  • Display Content
    Arrow Mark
  • Product Model
    Display Stand
  • Material (Body)
    Aluminum
  • Color
    Red / White
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    500
  • Trusco Code
    464-1850
  • Mass(g)
    7100
  • Features
    Only the arrow is reflective. Equipped with a handle for easy carrying.
  • Specifications
    With handle
  • Amount Of Content
    1 unit
Part Number
AN-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,464.00

SIGN STANDS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1