(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Signboard Barricade Sign-Barricade (DKB-800-O)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DKB-800-GN
DKB-800-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,307.95

SIGN STANDS 1 Piece(s) 19 Day(s) Green 292-0841 1 unit

฿ 2,307.95

SIGN STANDS 1 Piece(s) 12 Day(s) Orange 292-0859 1 unit

Basic Specifications

  • Product Model
    Display Stand
  • Material (Body)
    Polypropylene (PP)
  • Frontage(mm)
    428
  • Depth(mm)
    462
  • Height(mm)
    798
  • Mass(g)
    2200
  • Features
    Looks fantastic as standing signboard or a barricade using a single pipe and cone bar.
  • Specifications
    Folding type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Use as a standing sign or as an attractive barricade utilizing pipes and cones.
· Easy to assemble, and foldable, allowing it to be stacked for storage.

Part Number
DKB-800-GN
DKB-800-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,307.95

SIGN STANDS 1 Piece(s) 19 Day(s) Green 292-0841 1 unit

฿ 2,307.95

SIGN STANDS 1 Piece(s) 12 Day(s) Orange 292-0859 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1