(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote, 44M Grease, Heat Resistant (44M-10)

Molykote, 44M Grease, Heat Resistant (44M-10)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
44M-10
44M-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Features Amount Of Content

฿ 8,740.39

GREASES(SILICONE-TYPE) 1 Piece(s) 6 Day(s) 123-0026 1200 Typical silicone oil-based cold-resistant grease. Bearing grease for light and medium load with heat. 1 Can (1 kg)

฿ 64,747.00

฿ 55,844.29

GREASES(SILICONE-TYPE) 1 Piece(s) 40 Day(s) 397-4359 5400 General purpose silicone grease with a base of methylphenyl silicone oil and with lithium soap as a thickener. Features excellent lubricity at high temperatures. Can be used in a wide temperature range; from low to high temperatures. In particular, it demonstrates excellent lubricity with ball bearings and roller bearings when used at high temperatures and under medium loads. 1 Can (5 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    260
  • Operating Temperature(°C)
    -40~200
  • Application
    For bearings for medium loads.
  • Material
    Lithium Soap, Silicone Oil

Product Description

Grease with silicone oil as the base for resistance to heat.
[Features]
· Lithium thickening grease consistency (mixing consistency) M (260) (Consistency: between No. 2 and No. 3).
· Typical silicone oil-based heat-resistant grease.
· Medium/light load bearing grease with heat resistance.
[Applications]
· Ideal for bearings for medium loads.

Part Number
44M-10
44M-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Features Amount Of Content

฿ 8,740.39

GREASES(SILICONE-TYPE) 1 Piece(s) 6 Day(s) 123-0026 1200 Typical silicone oil-based cold-resistant grease. Bearing grease for light and medium load with heat. 1 Can (1 kg)

฿ 64,747.00

฿ 55,844.29

GREASES(SILICONE-TYPE) 1 Piece(s) 40 Day(s) 397-4359 5400 General purpose silicone grease with a base of methylphenyl silicone oil and with lithium soap as a thickener. Features excellent lubricity at high temperatures. Can be used in a wide temperature range; from low to high temperatures. In particular, it demonstrates excellent lubricity with ball bearings and roller bearings when used at high temperatures and under medium loads. 1 Can (5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1