(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® X5-6020 Grease

Molykote® X5-6020 Grease

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of X5-6020-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    315
  • Operating Temperature(°C)
    ー30~150
  • Trusco Code
    397-4464
  • Mass(g)
    1200
  • Application
    Electronic products, automobiles, precision equipment, and audio equipment which use plastic parts.
  • Features
    It is a refined mineral oil-type white grease. This type causes little influence to resin.
  • Material
    Highly refined mineral oil, lithium soap, white solid lubricant
  • Amount Of Content
    1 Can (1 kg)
Part Number
X5-6020-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,220.25

GREASES(SILICONE-TYPE) 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    315
  • Operating Temperature(°C)
    ー30~150
  • Trusco Code
    397-4464
  • Mass(g)
    1200
  • Application
    Electronic products, automobiles, precision equipment, and audio equipment which use plastic parts.
  • Features
    It is a refined mineral oil-type white grease. This type causes little influence to resin.
  • Material
    Highly refined mineral oil, lithium soap, white solid lubricant
  • Amount Of Content
    1 Can (1 kg)

Product Description

Grease containing refined mineral oil-based white solid moisturizer.
[Features]
・ Little effect on resin
・ Does not affect most plastics
・ Can be used for plastic-to-metal, metal-to-metal, and plastic/metal combinations
・ White color does not spoil the external appearance of the device
・ Since it does not contain silicone, there is no need to worry about contact failure
[Applications]
・ Sliding parts of electrical products, automobiles, precision equipment, and audio equipment that use plastic parts

Specifications of X5-6020-10

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    315
  • Operating Temperature(°C)
    ー30~150
  • Trusco Code
    397-4464
  • Mass(g)
    1200
  • Application
    Electronic products, automobiles, precision equipment, and audio equipment which use plastic parts.
  • Features
    It is a refined mineral oil-type white grease. This type causes little influence to resin.
  • Material
    Highly refined mineral oil, lithium soap, white solid lubricant
  • Amount Of Content
    1 Can (1 kg)
Part Number
X5-6020-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,220.25

GREASES(SILICONE-TYPE) 1 Piece(s) 5 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1