(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® 111 Valve Lubricant & Sealant

Molykote® 111 Valve Lubricant & Sealant

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 111-150

  • Type
    Tube
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    200
  • Operating Temperature(°C)
    -40~200
  • Trusco Code
    397-4332
  • Mass(g)
    180
  • Application
    Sealing and mold release for valves/shafts/seals.
  • Features
    It is a silicone compound consisting of FDA-approved raw material.
  • Material
    Silicone oil, silica
  • Amount Of Content
    1 pc (150 g)
Part Number
111-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,499.00

GREASES(SILICONE-TYPE) 1 Piece(s) 16 Day(s) 1 pc (150 g)

Basic Specifications

  • Type
    Tube
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    200
  • Operating Temperature(°C)
    -40~200
  • Trusco Code
    397-4332
  • Mass(g)
    180
  • Application
    Sealing and mold release for valves/shafts/seals.
  • Features
    It is a silicone compound consisting of FDA-approved raw material.
  • Material
    Silicone oil, silica
  • Amount Of Content
    1 pc (150 g)

Product Description

[Features]
· Silicone compound that uses FDA-approved raw materials.
[Applications]
· Sealing and mold release for valves/shafts/seals.

Specifications of 111-150

  • Type
    Tube
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Exactly
    200
  • Operating Temperature(°C)
    -40~200
  • Trusco Code
    397-4332
  • Mass(g)
    180
  • Application
    Sealing and mold release for valves/shafts/seals.
  • Features
    It is a silicone compound consisting of FDA-approved raw material.
  • Material
    Silicone oil, silica
  • Amount Of Content
    1 pc (150 g)
Part Number
111-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,499.00

GREASES(SILICONE-TYPE) 1 Piece(s) 16 Day(s) 1 pc (150 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1