(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HVG, High Vacuum Grease, Light White Transparent Color

HVG, High Vacuum Grease, Light White Transparent Color

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HVG-50-TUBE

  • Type
    Tube
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Light white transparent
  • Exactly
    210
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    356-4045
  • Mass(g)
    65
  • Features
    High viscosity dimethyl silicone oil with high purity is used as a base. Possesses a variety of features suitable for the operating environment, such as chemical resistance, water resistance, heat resistance, cold resistance, and oxidation resistance.
  • Material
    Silicone oil, silica powder
  • Amount Of Content
    1 pc (50 g)
Part Number
HVG-50-TUBE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,800.00

GREASES(SILICONE-TYPE) 1 Piece(s) Same day 1 pc (50 g)

Basic Specifications

  • Type
    Tube
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Light white transparent
  • Exactly
    210
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    356-4045
  • Mass(g)
    65
  • Features
    High viscosity dimethyl silicone oil with high purity is used as a base. Possesses a variety of features suitable for the operating environment, such as chemical resistance, water resistance, heat resistance, cold resistance, and oxidation resistance.
  • Material
    Silicone oil, silica powder
  • Amount Of Content
    1 pc (50 g)

Product Description

High viscosity dimethyl silicone oil distilled with high purity is used as a base for high-vacuum grease.
[Features]
· Excellent lubricity, sealability, chemical resistance, water resistance, heat resistance, cold resistance, oxidation resistance, etc.
· Possesses properties suitable for many usage environments.
· Operating temperature range: -40 – +180°C.
[Applications]
· Useful for sealing and mold release for valves/shafts/seals.

Specifications of HVG-50-TUBE

  • Type
    Tube
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Light white transparent
  • Exactly
    210
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    356-4045
  • Mass(g)
    65
  • Features
    High viscosity dimethyl silicone oil with high purity is used as a base. Possesses a variety of features suitable for the operating environment, such as chemical resistance, water resistance, heat resistance, cold resistance, and oxidation resistance.
  • Material
    Silicone oil, silica powder
  • Amount Of Content
    1 pc (50 g)
Part Number
HVG-50-TUBE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,800.00

GREASES(SILICONE-TYPE) 1 Piece(s) Same day 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1