(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-purpose Lithium-Molybdenum grease (Bellows) (TCG-400M)

Multi-purpose Lithium-Molybdenum grease (Bellows) (TCG-400M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCG-400M
TCG-400M-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Ordering Unit
(pc.)
Inner capacity

฿ 301.00

LUBRICANT GREASES 20 Piece(s) 40 Day(s) 171-8207 20 1 pc (370 g)

฿ 223.00

LUBRICANT GREASES 1 Piece(s) 1 Day(s) 409-8862 1 1 pc (370 g)

Basic Specifications

  • Type
    Bellows
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Black
  • Material
    Mineral Oil
  • Operating Temperature(°C)
    -15~150
  • Exactly
    No.2
  • Mass(g)
    407
  • Application
    A bearing for extreme pressure and oscillation. (Construction machinery, rolling mills, crushers, vibration sieves)
  • Features
    A layer with low friction coefficient that prevents baking and friction is created when molybdenum disulfide is absorbed by the metal due to the effects of the additive.
  • Inner capacity
    1 pc (370 g)

Product Description

High pressure grease made of lithium universal grease in which mineral oil is used for the base oil and lithium soap for the thickener, with molybdenum disulfide blended in.
[Features]
· A layer with low friction coefficient that prevents baking and friction is created when molybdenum disulfide is absorbed by the metal.
· The product disperses abrasive powder and generated carbons to prevent wear of bearings with a blend of special dispersant.
· Operating temperature range: -15 to +150°C.
· Consistency: No.2.
[Applications]
· Bearings, etc. for extreme pressure and oscillation (construction machinery, rolling mills, crushers, vibration sieves).
· Spots where extreme pressure properties are required such as for pins of construction machinery, bushings, crane booms, etc.
· Fittings. (Ball joint, universal, coupling)

Part Number
TCG-400M
TCG-400M-1P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Ordering Unit
(pc.)
Inner capacity

฿ 301.00

LUBRICANT GREASES 20 Piece(s) 40 Day(s) 171-8207 20 1 pc (370 g)

฿ 223.00

LUBRICANT GREASES 1 Piece(s) 1 Day(s) 409-8862 1 1 pc (370 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1