(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

mori gear compound (for Open Gear) (MGC900)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MGC1500
MGC900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 4,648.80

LUBRICANT GREASES 2 Piece(s) 11 Day(s) No.2 123-2169 1 Can (2.5 kg)

฿ 4,648.80

LUBRICANT GREASES 2 Piece(s) 8 Day(s) No.1 123-2151 1 Can (2.5 kg)

Basic Specifications

  • Type
    Can
  • Water Resistance
    Y
  • Color
    Black
  • Operating Temperature(°C)
    0–70
  • Mass(g)
    2800
  • Use
    For grease lubricating cogs and sliding components in industrial and load-bearing machines etc.
  • Features
    A special compound type made of a molybdenum disulfide mixture with excellent adhesion. Resilient to high loads and impact loads, and creates a water resistant coating. Particularly effective outdoors.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide, Petroleum-Based Solvent
  • Amount Of Content
    1 Can (2.5 kg)

Product Description

Morigiya compound containing molybdenum disulfide.
[Features]
·Forms a semi-dry film with excellent load resistance.
·It is soft like grease when applied, and hardens to prevent dripping after application.
[Applications]
·Used for grease lubrication of gears and sliding parts of open gears, industrial machinery, cargo handling machinery, etc.

Part Number
MGC1500
MGC900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 4,648.80

LUBRICANT GREASES 2 Piece(s) 11 Day(s) No.2 123-2169 1 Can (2.5 kg)

฿ 4,648.80

LUBRICANT GREASES 2 Piece(s) 8 Day(s) No.1 123-2151 1 Can (2.5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1