(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molytone Grease, Weather-Resistant / Durable (MTG-25-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MTG-25-1
MTG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 3,990.27

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.1 123-1022 1 Can (2.5 kg)

฿ 4,123.07

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.2 123-1014 1 Can (2.5 kg)

Basic Specifications

  • Type
    Can
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Gray/Black
  • Operating Temperature(°C)
    -25 to 120
  • Mass(g)
    2800
  • Use
    Bearings, sliding parts, etc. of luggage handling equipment (conveyors, cranes, unloaders etc). Used for extending the life span of machines or parts and lubrication intervals.
  • Features
    Grease blended with molybdenum disulfide, uses inorganic benton as a thickener, excellent in properties such as heat resistance and chemical stability. Weather resistant and durable grease for high load with high concentration of molybdenum disulfide in Mori Speed Grease.
  • Material
    Mineral Oil, Benton, Molybdenum Disulfide
  • Amount Of Content
    1 Can (2.5 kg)

Product Description

[Features]
· Grease blended with molybdenum disulfide, uses inorganic bentonite as a thickener, excellent in properties such as heat resistance and chemical stability.
· Weather resistant and durable grease for high load with high concentration of molybdenum disulfide in Moly Speed Grease.
[Applications]
· Bearings, sliding parts, etc. of cargo handling equipment (conveyors, cranes, unloaders etc).
· Used for extending the life span of machines or parts and lubrication intervals.

Part Number
MTG-25-1
MTG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 3,990.27

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.1 123-1022 1 Can (2.5 kg)

฿ 4,123.07

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.2 123-1014 1 Can (2.5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1