- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Moly High Temperature Grease (Heat-Resistant)
Specifications of MHG-25
-
- Type
- Can
-
- Heat Resistant
- Y
-
- Corrosion Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Gray/Black
-
- Consistency
- No.1
-
- Operating Temperature(°C)
- -15~250
-
- Trusco Code
- 123-3467
-
- Mass(g)
- 2800
-
- Use
- Bearings, sliding parts, gears, pins, hinges, etc., under high temperature or heavy load.
-
- Features
- Molytherm with increased heat resistance. Benton grease made of molybdenum disulfide mixed with synthetic oil with excellent oxidation stability.
-
- Material
- Synthetic Oil, Benton, Molybdenum Disulfide, MCA
-
- Amount Of Content
- 1 Can (2.5 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,598.06
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
5 Day(s)
|
1 Can (2.5 kg) |
Basic Specifications
-
- Type
- Can
-
- Heat Resistant
- Y
-
- Corrosion Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Gray/Black
-
- Consistency
- No.1
-
- Operating Temperature(°C)
- -15~250
-
- Trusco Code
- 123-3467
-
- Mass(g)
- 2800
-
- Use
- Bearings, sliding parts, gears, pins, hinges, etc., under high temperature or heavy load.
-
- Features
- Molytherm with increased heat resistance. Benton grease made of molybdenum disulfide mixed with synthetic oil with excellent oxidation stability.
-
- Material
- Synthetic Oil, Benton, Molybdenum Disulfide, MCA
-
- Amount Of Content
- 1 Can (2.5 kg)
Product Description
[Features]
· Molytherm type with improved heat-resistance.
· Bentone grease made of molybdenum disulfide mixed with synthetic oil with excellent oxidation stability.
[Applications]
· Bearings, sliding parts, gears, pins, hinges, etc., under high temperature or heavy load.
Specifications of MHG-25
-
- Type
- Can
-
- Heat Resistant
- Y
-
- Corrosion Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Gray/Black
-
- Consistency
- No.1
-
- Operating Temperature(°C)
- -15~250
-
- Trusco Code
- 123-3467
-
- Mass(g)
- 2800
-
- Use
- Bearings, sliding parts, gears, pins, hinges, etc., under high temperature or heavy load.
-
- Features
- Molytherm with increased heat resistance. Benton grease made of molybdenum disulfide mixed with synthetic oil with excellent oxidation stability.
-
- Material
- Synthetic Oil, Benton, Molybdenum Disulfide, MCA
-
- Amount Of Content
- 1 Can (2.5 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,598.06
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
5 Day(s)
|
1 Can (2.5 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?