(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moly HD Grease (Lithium Grease for High Load), 0.4 kg

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 867.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HDG-04-1
HDG-04-2
HDG-25-1
HDG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Consistency Trusco Code Mass
(g)
Amount Of Content

฿ 867.79

LUBRICANT GREASES 2 Piece(s) 8 Day(s) Bellows No.1 123-2851 410 1 pc (0.4 kg)

฿ 941.69

LUBRICANT GREASES 2 Piece(s) 8 Day(s) Bellows No.2 123-2843 410 1 pc (0.4 kg)

฿ 4,690.53

LUBRICANT GREASES 2 Piece(s) 8 Day(s) Can No.1 123-0778 2800 1 Can (2.5 kg)

฿ 4,690.53

LUBRICANT GREASES 2 Piece(s) 6 Day(s) Can No.2 123-0760 2800 1 Can (2.5 kg)

Basic Specifications

  • Heat Resistant
    Y
  • Water Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Gray/Black
  • Operating Temperature(°C)
    -15~150
  • Use
    For parts where adherence and load resistance are particularly important.
  • Features
    Lithium grease with a high viscosity oil base that possesses incredible abrasion resistance and prevents burning. Polymers are included for excellent load, water and emulsion resistance.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide, Extreme Pressure Additive

Product Description

A load-bearing grease containing a high concentration of molybdenum disulfide for superior adhesion, water repellency and emulsion resistance.
[Features]
· Grease color is gray/black.
· Excellent water resistance and shear stability
· Polymers are included for excellent load bearing performance, water repellency, and demulsibility.
[Applications]
· The most general type of grease that can be used with shaft bearings, gears, sliding parts, and in various other locations with few drawbacks.
· Ideal for wet sliding parts outdoors.
· Especially useful in areas where adhesion and load resistance are required.

Part Number
HDG-04-1
HDG-04-2
HDG-25-1
HDG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Consistency Trusco Code Mass
(g)
Amount Of Content

฿ 867.79

LUBRICANT GREASES 2 Piece(s) 8 Day(s) Bellows No.1 123-2851 410 1 pc (0.4 kg)

฿ 941.69

LUBRICANT GREASES 2 Piece(s) 8 Day(s) Bellows No.2 123-2843 410 1 pc (0.4 kg)

฿ 4,690.53

LUBRICANT GREASES 2 Piece(s) 8 Day(s) Can No.1 123-0778 2800 1 Can (2.5 kg)

฿ 4,690.53

LUBRICANT GREASES 2 Piece(s) 6 Day(s) Can No.2 123-0760 2800 1 Can (2.5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1