(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Moly LG Grease (Lithium grease for high load)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 609.69 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LGG-04-1
LGG-04-2
LGG-25-1
LGG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Consistency Trusco Code Mass
(g)
Amount Of Content

฿ 609.69

LUBRICANT GREASES 1 Piece(s) 40 Day(s) Bellows No.1 123-0450 410 1 pc (0.4 kg)

฿ 609.69

LUBRICANT GREASES 1 Piece(s) Same day Bellows No.2 123-0441 410 1 pc (0.4 kg)

฿ 3,258.30

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Can No.1 123-0476 2800 1 Can (2.5 kg)

฿ 3,258.30

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Can No.2 123-0468 2800 1 Can (2.5 kg)

Basic Specifications

  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Gray/Black
  • Operating Temperature(°C)
    -15~130
  • Use
    Used for bearings, sliding parts, gears under high load of various equipments / machineries.
  • Features
    High performance extreme pressure lithium grease containing concentrated molybdenum disulfide. Prevents wear and seizing and extends component life and time between lubrication better than possible with everyday grease.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide

Product Description

Lithium soap grease containing a high concentration of molybdenum disulfide.
[Features]
·The color of the grease is grey-black. Especially excellent wear resistance and anti-seizure properties.
·Excellent water resistance and shear stability.
·It has effects such as preventing wear and seizure that cannot be prevented with general grease, extending the service life of parts, and extending lubrication intervals.
[Applications]
·It is the most versatile grease with few defects and can be used in various places such as bearings, gears, and sliding parts.
·Ideal for bearings, sliding parts, and gears where loads are applied.

Part Number
LGG-04-1
LGG-04-2
LGG-25-1
LGG-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Consistency Trusco Code Mass
(g)
Amount Of Content

฿ 609.69

LUBRICANT GREASES 1 Piece(s) 40 Day(s) Bellows No.1 123-0450 410 1 pc (0.4 kg)

฿ 609.69

LUBRICANT GREASES 1 Piece(s) Same day Bellows No.2 123-0441 410 1 pc (0.4 kg)

฿ 3,258.30

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Can No.1 123-0476 2800 1 Can (2.5 kg)

฿ 3,258.30

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Can No.2 123-0468 2800 1 Can (2.5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High performance extreme pressure lithium grease blended with molybdenum disulfide at high concentration.

Usage

●Various equipment machine to bearings, sliding parts, gears under high load of machinery.

Specification

●Color:Gray Black
●Capacity(g):400
●SPQ(piece):20
●Working Temperature Range: -15 to 130°C

Materials

●Principal Component: Mineral Oil, Lithium Soap, Molybdenum Disulfide