(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumiplex L-MO (283565)

Sumiplex L-MO (283565)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
283465
283565
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 919.05

LUBRICANT GREASES 1 Piece(s) 5 Day(s) No.1 324-4041 1 pc (400 g)

฿ 1,295.00

LUBRICANT GREASES 1 Piece(s) 12 Day(s) No.2 324-4059 1 pc (400 g)

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Water Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Gray/Black
  • Operating Temperature(°C)
    -10~240
  • Mass(g)
    410
  • Use
    For high temperature locations such as drying ovens, heating ovens, and heater blowers.
  • Features
    A high viscosity and high ignition point oil base is used for incredible heat resistance. Molybdenum disulfide is included for excellent abrasion resistance and ignition prevention as well. Excellent water resistance for use with machines that contact water.
  • Material
    Mineral Oil, Lithium Soap, Molybdenum Disulfide
  • Amount Of Content
    1 pc (400 g)
Part Number
283465
283565
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 919.05

LUBRICANT GREASES 1 Piece(s) 5 Day(s) No.1 324-4041 1 pc (400 g)

฿ 1,295.00

LUBRICANT GREASES 1 Piece(s) 12 Day(s) No.2 324-4059 1 pc (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1