(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molybdenum Grease for High Temperatures, Molytherm 2.5 kg (MS-25-2)

Molybdenum Grease for High Temperatures, Molytherm 2.5 kg (MS-25-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MS-25-1
MS-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 4,273.27

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.1 123-0841 1 Can (2.5 kg)

฿ 4,420.98

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.2 123-0832 1 Can (2.5 kg)

Basic Specifications

  • Type
    Can
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Gray/Black
  • Operating Temperature(°C)
    -10 to 200
  • Mass(g)
    2800
  • Use
    Bearings, gears, pins, hinges, etc., under high temperature or heavy load.
  • Features
    Molybdenum disulfide is included for endurance with high temperature and extreme pressure uses while preventing abrasion and burning.
  • Material
    Mineral Oil, Inorganic Substances, Molybdenum Disulfide
  • Amount Of Content
    1 Can (2.5 kg)

Product Description

[Features]
· Contains molybdenum disulfide to withstand extreme pressure under high temperatures and prevent wear and baking.
· High-temperature emphasizing type.
[Applications]
· Bearings, gears, pins, hinges, etc., under high temperature or heavy load.

Part Number
MS-25-1
MS-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 4,273.27

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.1 123-0841 1 Can (2.5 kg)

฿ 4,420.98

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.2 123-0832 1 Can (2.5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1