(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molybdenum Grease for High Temperatures, Molytherm 400 g (MS-04-1)

Molybdenum Grease for High Temperatures, Molytherm 400 g (MS-04-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MS-04-1
MS-04-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 985.23

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.1 123-0824 1 pc (400 g)

฿ 834.29

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.2 123-0816 1 pc (400 g)

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Gray/Black
  • Operating Temperature(°C)
    -10 to 200
  • Mass(g)
    410
  • Use
    Bearings, gears, pins, hinges, etc., under high temperature or heavy load.
  • Features
    This is an inorganic grease that includes molybdenum disulfide at high concentrations and uses mineral oil with high viscosity and a high ignition point as a base. Molybdenum disulfide is included for endurance with high temperature and extreme pressure uses while preventing abrasion and burning.
  • Material
    Mineral Oil, Inorganic Substances, Molybdenum Disulfide
  • Amount Of Content
    1 pc (400 g)

Product Description

Inorganic grease containing a high concentration of molybdenum disulfide for superior wear resistance and prevention of baking.
[Features]
· This is an inorganic grease that includes molybdenum disulfide at high concentrations and uses mineral oil with high viscosity and a high ignition point as a base.
· Heat-resistant inorganic compounds such as bentone can be used as a thickener.
· Little change in grease hardness (grease softening or hardening) due to temperature change.
· Grease dripping due to high temperatures is also minimal.
· Contains molybdenum disulfide for superior load bearing performance.
[Applications]
· Ideal for high temperature/high load parts or parts sensitive to grease softening or hardening due to temperature change.
· Particularly excellent heat resistance, and can be immediately used in temperatures up to 290°C.

Part Number
MS-04-1
MS-04-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Consistency Trusco Code Amount Of Content

฿ 985.23

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.1 123-0824 1 pc (400 g)

฿ 834.29

LUBRICANT GREASES 2 Piece(s) 5 Day(s) No.2 123-0816 1 pc (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1