(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumiplex MP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 598.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
284065
SMP-04-1
SMP-04-2
SMP-25-1
SMP-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Consistency Trusco Code Mass
(g)
Amount Of Content

฿ 1,044.00

LUBRICANT GREASES 1 Piece(s) 16 Day(s) Bellows No.0 375-3298 410 1 pc (400 g)

฿ 598.22

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Bellows No.1 214-7726 410 1 pc (400 g)

฿ 598.22

LUBRICANT GREASES 1 Piece(s) 10 Day(s) Bellows No.2 214-7718 410 1 pc (400 g)

฿ 3,389.76

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Can No.1 214-7751 2800 1 Can (2.5 kg)

฿ 3,389.76

LUBRICANT GREASES 1 Piece(s) 10 Day(s) Can No.2 214-7742 2800 1 Can (2.5 kg)

Basic Specifications

  • Heat Resistant
    Y
  • Water Resistance
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Yellow
  • Operating Temperature(°C)
    -20~200
  • Use
    Bearings, gears, pins, hinges, etc., under high temperature or heavy load.
  • Features
    Heat-resistant grease that does not solidify under high temperature. An organic molybdenum-lithium complex grease. Pale yellow in color with outstanding lubrication properties, adhesive properties, anti-rust properties, and water resistance. This product also keeps surroundings clean.
  • Material
    Mineral Oil, Lithium Soap, Organic Molybdenum Compound
Part Number
284065
SMP-04-1
SMP-04-2
SMP-25-1
SMP-25-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Consistency Trusco Code Mass
(g)
Amount Of Content

฿ 1,044.00

LUBRICANT GREASES 1 Piece(s) 16 Day(s) Bellows No.0 375-3298 410 1 pc (400 g)

฿ 598.22

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Bellows No.1 214-7726 410 1 pc (400 g)

฿ 598.22

LUBRICANT GREASES 1 Piece(s) 10 Day(s) Bellows No.2 214-7718 410 1 pc (400 g)

฿ 3,389.76

LUBRICANT GREASES 2 Piece(s) 5 Day(s) Can No.1 214-7751 2800 1 Can (2.5 kg)

฿ 3,389.76

LUBRICANT GREASES 1 Piece(s) 10 Day(s) Can No.2 214-7742 2800 1 Can (2.5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1