- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 572330
-
- Type
- Spray
-
- Heat Resistant
- Y
-
- Alkali Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Operating Temperature(°C)
- -20~250
-
- Trusco Code
- 405-6329
-
- Mass(g)
- 336
-
- Use
- For sliding parts of precision components, such as the ejector pins of injection molding molds.
-
- Features
- Forms a transparent, thin, semi-dry lubricating film after application. The lubricating film has excellent heat resistance, chemical resistance, and solvent resistance.
-
- Material
- Fluorine Resin, Fluorine Oil, Solvent (HFE)
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,442.38
|
GREASES(SILICONE-TYPE)
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Basic Specifications
-
- Type
- Spray
-
- Heat Resistant
- Y
-
- Alkali Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Operating Temperature(°C)
- -20~250
-
- Trusco Code
- 405-6329
-
- Mass(g)
- 336
-
- Use
- For sliding parts of precision components, such as the ejector pins of injection molding molds.
-
- Features
- Forms a transparent, thin, semi-dry lubricating film after application. The lubricating film has excellent heat resistance, chemical resistance, and solvent resistance.
-
- Material
- Fluorine Resin, Fluorine Oil, Solvent (HFE)
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
Spray type ultra-thin film fluorine grease.
[Features]
・ Chemically stable fluorine grease is dispersed in a nonflammable solvent HFC (hydrofluorocarbon) to make an aerosol
・ A transparent ultra-thin semi-dry lubricating film is formed in a short period of time after application
·The lubricating film has excellent heat resistance (below 250°C), as well as excellent chemical and solvent resistance.
[Applications]
·Can be used for bearings and sliding parts at high temperatures (250°C or less)
・ Can be used for bearings and sliding parts that operate in acid / alkaline chemicals or petroleum solvents
・ Can be used for sliding parts of precision parts such as protruding pins of injection molding machines
Specifications of 572330
-
- Type
- Spray
-
- Heat Resistant
- Y
-
- Alkali Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Operating Temperature(°C)
- -20~250
-
- Trusco Code
- 405-6329
-
- Mass(g)
- 336
-
- Use
- For sliding parts of precision components, such as the ejector pins of injection molding molds.
-
- Features
- Forms a transparent, thin, semi-dry lubricating film after application. The lubricating film has excellent heat resistance, chemical resistance, and solvent resistance.
-
- Material
- Fluorine Resin, Fluorine Oil, Solvent (HFE)
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,442.38
|
GREASES(SILICONE-TYPE)
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?