(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Grease, White

Silicone Grease, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 253960

  • Type
    Tube
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.2
  • Operating Temperature(°C)
    -30~200
  • Trusco Code
    384-9872
  • Mass(g)
    175
  • Use
    Machine lubrication under low or high temperature. Various lubrication for automobile brakes. For lubricating resin and rubber.
  • Features
    Silicone oil-based grease. Excellent chemical stability and less likely to affect materials such as resin or rubber. Can be used in a wide range of temperatures.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 pc (100 g)
Part Number
253960
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 871.96

GREASES(SILICONE-TYPE) 2 Piece(s) 5 Day(s) 1 pc (100 g)

Basic Specifications

  • Type
    Tube
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.2
  • Operating Temperature(°C)
    -30~200
  • Trusco Code
    384-9872
  • Mass(g)
    175
  • Use
    Machine lubrication under low or high temperature. Various lubrication for automobile brakes. For lubricating resin and rubber.
  • Features
    Silicone oil-based grease. Excellent chemical stability and less likely to affect materials such as resin or rubber. Can be used in a wide range of temperatures.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 pc (100 g)

Product Description

Silicone grease that does not easily damage resin and rubber.
[Features]
・ Ideal grease for disc brake shims (Grease)
・ Silicone oil-based grease with excellent chemical stability
・ It can be used for both "brake shim grease" and "rubber grease" for lubrication of vehicle brake devices
[Applications]
・ It is used for disc brake pistons / shims
・ It is used for drum brake back plate and shoe contact surface / lever sliding part / thread section
・ It is used for master cylinder / wheel cylinder

Specifications of 253960

  • Type
    Tube
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.2
  • Operating Temperature(°C)
    -30~200
  • Trusco Code
    384-9872
  • Mass(g)
    175
  • Use
    Machine lubrication under low or high temperature. Various lubrication for automobile brakes. For lubricating resin and rubber.
  • Features
    Silicone oil-based grease. Excellent chemical stability and less likely to affect materials such as resin or rubber. Can be used in a wide range of temperatures.
  • Material
    Silicone oil, lithium soap
  • Amount Of Content
    1 pc (100 g)
Part Number
253960
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 871.96

GREASES(SILICONE-TYPE) 2 Piece(s) 5 Day(s) 1 pc (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1