(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo-Conductive RTV Rubber (Thermal Curing 1-Liquid Type)

Thermo-Conductive RTV Rubber (Thermal Curing 1-Liquid Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KE-1867

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Gray
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    389-1992
  • Mass(g)
    1000
  • Features
    Due to thermal curing, it cures uniformly in a short time, gaining rubber elasticity after curing. Fixation/adhesion is also possible simultaneously with the heat conduction from heat generating component to cooling device.
  • Main Ingredient
    Silicone
  • Curing time
    (120°C): 1 hour
  • Thermal Conductivity
    2.2W/m.k
  • Heat resistance
    2.5m2・K/W
  • Amount Of Content
    1 Can (1 kg)
Part Number
KE-1867
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,207.65

RADIATION SILICONES 1 Piece(s) 40 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Gray
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    389-1992
  • Mass(g)
    1000
  • Features
    Due to thermal curing, it cures uniformly in a short time, gaining rubber elasticity after curing. Fixation/adhesion is also possible simultaneously with the heat conduction from heat generating component to cooling device.
  • Main Ingredient
    Silicone
  • Curing time
    (120°C): 1 hour
  • Thermal Conductivity
    2.2W/m.k
  • Heat resistance
    2.5m2・K/W
  • Amount Of Content
    1 Can (1 kg)

Product Description

[Features]
· Due to thermal curing, it cures uniformly in a short time, gaining rubber elasticity after curing.
· Fixation/adhesion is also possible simultaneously with heat conduction from the heat generating component to the cooling device.

Specifications of KE-1867

  • Type
    Can
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    Gray
  • Operating Temperature(°C)
    -40~180
  • Trusco Code
    389-1992
  • Mass(g)
    1000
  • Features
    Due to thermal curing, it cures uniformly in a short time, gaining rubber elasticity after curing. Fixation/adhesion is also possible simultaneously with the heat conduction from heat generating component to cooling device.
  • Main Ingredient
    Silicone
  • Curing time
    (120°C): 1 hour
  • Thermal Conductivity
    2.2W/m.k
  • Heat resistance
    2.5m2・K/W
  • Amount Of Content
    1 Can (1 kg)
Part Number
KE-1867
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,207.65

RADIATION SILICONES 1 Piece(s) 40 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1