(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Grease Mate Tube Type Spray Type (NO1066)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO1066
NO1067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Trusco Code Mass
(g)
Amount Of Content

฿ 433.86

GREASES(SILICONE-TYPE) 5 Piece(s) 8 Day(s) Spray 275-1429 205 (180 ml x 1 pc)

฿ 393.03

GREASES(SILICONE-TYPE) 5 Piece(s) 5 Day(s) Tube 275-1453 73 1 pc (50 g)

Basic Specifications

  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    265~295
  • Material
    Silicone Grease
  • Operating Temperature(°C)
    -50 – 250
  • Use
    Lubrication of O ring of disc brake, brake moving part, moving part and each part of drive system.
  • Features
    Fluorine resin (PTFE) is included for powerful lubrication maintained for a long time. Do not soak in rubber or plastic.

Product Description

Silicone grease with excellent heat, cold and water resistance as well as durability.
[Features]
· Fluororesin (PTFE) that can maintain a powerful lubrication force for a long time.
· Stable operation over a wide temperature range of -50°C to +250°C. Exhibits oxidation stability and mechanical stability.
[Applications]
· Lubrication for around brakes, brake moving parts, various cables, or wire.
· Mobile/drive part lubricant for fishing gear, cameras, clocks, OA equipment, various audio deck input dampers, etc.
· Lubrication of O ring of disc brake, brake moving part, moving part and each part of drive system.
· Areas (within freezer) requiring resistance to cold/water, parts (ventilators used under high temperatures) with wide temperature range, low to medium load areas.
· Maintenance of plastic and rubber parts (rubber bushing, O-rings, plastic gears, etc.).

Part Number
NO1066
NO1067
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Trusco Code Mass
(g)
Amount Of Content

฿ 433.86

GREASES(SILICONE-TYPE) 5 Piece(s) 8 Day(s) Spray 275-1429 205 (180 ml x 1 pc)

฿ 393.03

GREASES(SILICONE-TYPE) 5 Piece(s) 5 Day(s) Tube 275-1453 73 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1