(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Handle Ball-Point Hex Wrench

T-Handle Ball-Point Hex Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 164.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTB-20
TTB-25
TTB-30
TTB-40
TTB-50
TTB-60
TTB-80
TTB-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Shaft length
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 185.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 2 131 85 80 279-4659 24

฿ 164.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 2.5 141 95 80 279-4667 26

฿ 174.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 3 153 107 80 279-4675 30

฿ 203.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 4 165 113 92 279-4683 53

฿ 235.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 5 176 124 92 279-4691 65

฿ 269.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 6 187 127 119 279-4705 106

฿ 341.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 8 197 137 119 279-4713 151

฿ 406.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 10 207 147 119 279-4721 213

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Features
    2-point tightening type with T handle. Ball point part can be tilted to one side corner at angle of 25° for better handling in confined areas.
  • Hardness
    HRC45~57

Product Description

[Features]
· T handle type 2-point fastening type.
· The ball point part can be tilted to one corner at angle of 25° and the tool shows its strength when working in confined areas which are normally out of reach.
· The hardness is HRC 45-57.

Part Number
TTB-20
TTB-25
TTB-30
TTB-40
TTB-50
TTB-60
TTB-80
TTB-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Shaft length
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 185.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 2 131 85 80 279-4659 24

฿ 164.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 2.5 141 95 80 279-4667 26

฿ 174.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 3 153 107 80 279-4675 30

฿ 203.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 4 165 113 92 279-4683 53

฿ 235.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 5 176 124 92 279-4691 65

฿ 269.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 6 187 127 119 279-4705 106

฿ 341.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 8 197 137 119 279-4713 151

฿ 406.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 10 207 147 119 279-4721 213

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●T-handle shape 2 point tightening type.
●Since it is able to tilt the Ball-point portion up to about 25° in one corner, demonstrates the effect in a difficult-to-reach narrow place.
●The hardness is HRC55 to 60.

Specification

●SPQ(piece):12

Materials

●Chrome Vanadium Steel