(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Hollow Wrench, Tip Standard Type (TH-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TH-15
TH-20
TH-25
TH-30
TH-40
TH-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 129.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 1.5 150 60 288-1403 5g

฿ 154.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 2 150 60 288-1411 9g

฿ 171.00

MTI HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 31 Day(s) 2.5 175 70 288-1420 17g

฿ 209.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 3 175 70 288-1438 25g

฿ 237.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 4 215 80 288-1446 47g

฿ 499.00

MTI HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 31 Day(s) 10 250 100 288-1489 300g

Basic Specifications

  • Type
    T Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    Does not twist easily due to the integrated structure from the handle to the tip, making it easy to tighten.

Product Description

A T-type hollow wrench for tightening and loosening hexagon socket bolts and setscrews.
[Features]
·The integrated structure from the handle to the tip makes it resistant to torsion and tightens easily.

Part Number
TH-15
TH-20
TH-25
TH-30
TH-40
TH-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 129.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 1.5 150 60 288-1403 5g

฿ 154.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 2 150 60 288-1411 9g

฿ 171.00

MTI HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 31 Day(s) 2.5 175 70 288-1420 17g

฿ 209.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 3 175 70 288-1438 25g

฿ 237.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 4 215 80 288-1446 47g

฿ 499.00

MTI HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 31 Day(s) 10 250 100 288-1489 300g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With its single-piece structure from handle to the tip, it tightens strongly and easily by twisting.