(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Long Hex Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 215.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATL0300
ATL0500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass

฿ 215.00

HEXAGONALWRENCHESTORSION 1 Piece(s) Same day 3 170 75 396-0871 22g

฿ 260.69

ASK HEXAGONAL WRENCHES TORSION 1 Piece(s) 1 Day(s) 5 206 90 396-0897 60g

Basic Specifications

  • Type
    T Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    T-shaped handle type hex wrench which securely fits your hands and is easy to use.

Product Description

[Features]
· T-shaped handle type hex wrench which securely fits your hands and is easy to use.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Part Number
ATL0300
ATL0500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass

฿ 215.00

HEXAGONALWRENCHESTORSION 1 Piece(s) Same day 3 170 75 396-0871 22g

฿ 260.69

ASK HEXAGONAL WRENCHES TORSION 1 Piece(s) 1 Day(s) 5 206 90 396-0897 60g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1