(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A pen-type pH meter of which electrodes are replaceable.
· Operation is possible even with wet hands. (JIS C0920 IPX4)
· Can simultaneously display pH on upper level and temperature on lower level.
[Applications]
· For water quality control in food fermentation and aquaculture, etc.
· For water quality inspection for building maintenance.
Product Type | pH Meter | Measuring Range(pH) | 2.00~12.00 | Width(mm) | 37 |
---|---|---|---|---|---|
Depth(mm) | 150 | Height(mm) | 42 | Trusco Code | 300-0010 |
Mass(g) | 77 | Features | A pen-type pH meter of which electrodes are replaceable. | Power Supply | Coin shaped lithium battery (CR 2032) x 2 pc. (included) |
Use | For Managing Water Pipes for Food Fermentation and Aquaculture. For Inspecting Water Quality in Building Maintenance. | Measurement precision | 0.2 pH, ±0.6°C (at 20-30°C), ±0.8°C (except for left items) | Resolution(pH) | 0.01 |
Temperature measurement range(゜C) | 0–50 | Temperature resolution(゜C) | 0.1 |
Please check the type/dimensions/specifications of the part SK-610PH2 in the pH Meter, Electrode Replaceable series.
How can we improve?
How can we improve?