1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crane Scale (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 240,688.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bluetooth standards provide wireless communication for sending weight data to a nearby display.
· It is small and lightweight, with an aluminum die-cast case.
· The scale interval can be selected according to the intended use.
· An eco-friendly lithium ion battery is used.
· Compliant with the Measurement Act of Japan, it provides high performance.
[Applications]
· Hanging weighing.

Part Number
DS204-1T
DS204-2T
DS204-3T
DS204-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Trusco Code Mass
(g)

฿ 999,999,999.00

TEO HOIST FLAME SCALES 1 Piece(s) Quote 10000000.2 ~ 11000462-545513800

฿ 999,999,999.00

TEO HOIST FLAME SCALES 1 Piece(s) Quote 20000000.5 ~ 22000462-546318800

฿ 999,999,999.00

TEO HOIST FLAME SCALES 1 Piece(s) Quote 30000001 ~ 53000462-547118800

฿ 240,688.00

TEO HOIST FLAME SCALES 1 Piece(s) 30 Day(s) 5000000.2 ~ 1500462-548013800

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Width(mm) 331 Depth(mm) 251 Height(mm) 207
Assay Not applicable Sensor method Load Cell System Power Supply Rechargeable Lithium Ion Battery (Included) (Equipped with Standard Charger)