1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium/Large Digital Platform Scale (Part Number)

Medium/Large Digital Platform Scale
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 70,083.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a digital load cell (single), this has achieved a high accuracy/reliability.
· The KS-C7002 indicator (IP66 equivalent) is included in standard specifications.
· For transaction certification, contact us separately.
[Applications]
· Can be used in food, chemicals, steel, equipment, and various other measurement fields.

Part Number
K3-30A-SSSALE
K3-60A-SS
K3-150ASS
K3-300BSS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Mounting Stand Dimension
(mm)
Overall height
(mm)
Trusco Code Mass
(g)

฿ 70,083.00

฿ 52,562.25

KBT DIGITAL PLATFORM SCALES 1 Piece(s) 33 Day(s) 300001030350×500130458-488110000

฿ 999,999,999.00

KBT DIGITAL PLATFORM SCALES 1 Piece(s) Quote 600002060350×500130458-489910000

฿ 999,999,999.00

KBT DIGITAL PLATFORM SCALES 1 Piece(s) Quote 15000050150350×500130458-486410000

฿ 999,999,999.00

KBT DIGITAL PLATFORM SCALES 1 Piece(s) Quote 300000100300553×703187458-487244000

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function Included
Assay Not applicable Sensor method Load Cell System Power Supply AC100V