1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Shower-Proof Scale Stainless Steel Plate (Part Number)

CUS PROOF DIGITAL SCALES

Digital Shower-Proof Scale Stainless Steel Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be rinsed with water to keep it clean and secure.
[Applications]
· CS-S Series Dirt Prevention

Part Number
CS-SUSP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

CUS PROOF DIGITAL SCALES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Option Dimensions(mm) 230×190 Trusco Code 403-5666
Mass(g) 220 Material Stainless steel (SUS304)