(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The familiar commercial scale is on the back surface.
· With shock absorbers.
Length(m) | 3.5 | Tape Width(mm) | 16 | Scale Indicator | Both Faces |
---|---|---|---|---|---|
Standard | JIS1 Grade | Product Type | Main Body | Horizontal retention(m) | 1.5 |
Trusco Code | 276-0614 | Mass(g) | 122 | Features | The familiar commercial scale is on the back surface. |
Specifications | Mobile Claw Lock Type JIS1 Grade Double-Sided Scale | 455mm pitch display | Available | Deceleration Button | NA |
Shock absorber | Available | Material | Tape: steel |
Please check the type/dimensions/specifications of the part TRC-1635L in the Tape Measure Double-Sided Neo Lock series.
How can we improve?
How can we improve?