1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Double-Sided Free (Part Number)

MEASURING TAPES

Tape Measure Double-Sided Free
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The double-sided scale is useful for measuring places such as walls and ceilings.
· With shock absorbers.

Part Number
TRC-1635F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 287.00

MEASURING TAPES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length(m) 3.5 Tape Width(mm) 16 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 1.5
Trusco Code 276-0606 Mass(g) 117 Features The double-sided scale is useful for measuring places such as walls and ceilings.
Specifications Mobile Claw Free Type JIS1 Grade Double-Sided Scale 455mm pitch display Available Deceleration Button NA
Shock absorber Available Material Tape: steel

Please check the type/dimensions/specifications of the part TRC-1635F in the Tape Measure Double-Sided Free series.