(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a memo plate for taking notes.
· Dual-side scale marking specification so it can also measure on the back surface.
· It comes with a short strap that is convenient for storing on a hook.
· It has a shock absorber that prevents the case and claw from being damaged.
· 0-point correction moving claw.
[Applications]
· For general measurement.
Part Number |
---|
TT13-20 |
TT13-20B |
TT16-35 |
TT16-35B |
TT16-55 |
TT16-55B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) | Tape Width (mm) | Horizontal retention (m) | Trusco Code | Mass (g) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99.00 | MEASURING TAPES | 1 Piece(s) | 20 Day(s) | 2 | 13 | 1.2 | 353-9199 | 67 | Mobile Claw Free Type JIS1 Grade Double-Sided Scale | ||
฿ 156.00 | MEASURING TAPES | 1 Piece(s) | Same day | 2 | 13 | 1.2 | 353-9202 | 73 | Mobile Claw Lock Type JIS1 Grade Double-Sided Scale | ||
฿ 248.00 | MEASURING TAPES | 1 Piece(s) | 1 Day(s) | 3.5 | 16 | 1.5 | 353-9211 | 122 | Mobile Claw Free Type JIS1 Grade Double-Sided Scale | ||
฿ 295.00 | MEASURING TAPES | 1 Piece(s) | Same day | 3.5 | 16 | 1.5 | 353-9229 | 132 | Mobile Claw Lock Type JIS1 Grade Double-Sided Scale | ||
฿ 272.00 | MEASURING TAPES | 1 Piece(s) | Same day | 5.5 | 16 | 1.5 | 353-9237 | 189 | Mobile Claw Free Type JIS1 Grade Double-Sided Scale | ||
฿ 402.00 | MEASURING TAPES | 1 Piece(s) | Same day | 5.5 | 16 | 1.5 | 353-9245 | 195 | Mobile Claw Lock Type JIS1 Grade Double-Sided Scale |
Loading...
Scale Indicator | Both Faces | Standard | JIS1 Grade | Product Type | Main Body |
---|---|---|---|---|---|
Features | Comes with a memo plate for taking notes. | 455mm pitch display | Yes (Tape Width 16 mm) | Deceleration Button | NA |
Shock absorber | Available | Material | Tape: steel |
How can we improve?
How can we improve?