1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Safety Safe G Lock Mag Hook (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,506.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The entire body is protected with elastic resin. Convex with safety protection and magnetic claw specification.
• Includes a fall prevention holster and fall prevention strap to prevent accidental dropping.
[Application]
• Convex for general measurement.

Part Number
CAZ4M2555
CAZ4M2575
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 1,506.64

MEASURING TAPES 1 Piece(s) Same day 5.5377-1296397

฿ 1,741.93

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5377-1300517

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator Both Faces Standard JIS1 Grade
Product Type Main Body Horizontal retention(m) 2.4 Features Entire body is protected with elastomeric resin. A steel measuring tape with Safety Safe and magnetized claw specification. Equipped with a fall-prevention Safe Holder and a strap that supports fall-prevention to prevent accidental falls.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel