1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Safety Safe Lock (Part Number)

TJD MEASURING TAPES

Tape Measure Safety Safe Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,431.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a fall prevention holster and fall prevention strap to prevent accidental dropping.
[Applications]
· Tape measure for general measurement.

Part Number
CAZ02555
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,431.06

TJD MEASURING TAPES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.4
Trusco Code 377-1288 Mass(g) 357 Features Includes a fall prevention holster and fall prevention strap to prevent accidental dropping.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part CAZ02555 in the Tape Measure Safety Safe Lock series.