1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure "Safe Convex Lock" (with Measuring Scale) (Part Number)

TJD MEASURING TAPES

Tape Measure "Safe Convex Lock" (with Measuring Scale)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,224.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a shaku (foot) equivalent scale.
· With fall-prevention belt holder.
· Easy to attach and remove with one hand.
[Applications]
· Tape measure for general measurement.

Part Number
SFL25-55SBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,224.82

TJD MEASURING TAPES 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator One side
Product Type Main Body Horizontal retention(m) 2.4 Trusco Code 377-2748
Mass(g) 306 Features The scale includes equivalence in feet. It includes a belt holder as drop prevention. It can easily be removed and put back with one hand. Specifications Movement Claw Lock Type Single-Sided Scale
455 mm pitch display Available Deceleration Button NA Shock absorber Available
Tape Steel