1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure G Lock (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 403.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Scale Display: One Side
• Specification: JIS Class 1
• Part Model: Body
• Feature: Entire steel measuring tape is protected with highly elastic elastomeric resin so it is unlikely to damage building materials even if it is dropped.
• Specification: Movement Claw Lock Type JIS1 Grade Single-Sided Scale

Part Number
GL13-20BL
GL16-35BL
GL19-55BL
GL22-55BL
GL25-55BL
GL25-75BL
GL25-100BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 403.08

MEASURING TAPES 1 Piece(s) Same day 2131.2377-151290

฿ 821.54

MEASURING TAPES 1 Piece(s) Same day 3.5161.5380-8670155

฿ 749.12

MEASURING TAPES 1 Piece(s) Same day 5.5191.8291-9672262

฿ 833.69

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5222.1292-0140290

฿ 841.67

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5252.4292-0166315

฿ 1,345.71

TJD MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5252.4292-0174425

฿ 1,462.92

MEASURING TAPES 1 Piece(s) 1 Day(s) 10252.1292-0158535

Loading...

  1. 1

Basic Information

Scale Indicator One side Standard JIS1 Grade Product Type Main Body
Features Entire steel measuring tape is protected with highly elastic elastomeric resin so it is unlikely to damage building materials even if it is dropped. Specifications Movement Claw Lock Type JIS1 Grade Single-Sided Scale 455 mm pitch display Yes (Tape width 16 mm or more)
Deceleration Button NA Shock absorber Available Tape Steel