1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure G Lock Mag Hook (Part Number)

MEASURING TAPES

Tape Measure G Lock Mag Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,090.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Strong magnet attaches the hook to a steel frame.
• Measuring can be performed from the back side with the double-sided scale.
• Guarded with elastomeric resin to prevent scratches on the finished surface.
[Application]
• For measurement.

Part Number
GLM25-55BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,090.31

MEASURING TAPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.4
Trusco Code 336-8653 Mass(g) 320 Features Claws provided to steel frame using high strength magnet. Gradations on both sides making measurement feasible from back surface as well. Guarded with elastomer resin and so will not injure finished surfaces.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part GLM25-55BL in the Tape Measure G Lock Mag Hook series.