1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure "Lock Convex" (with Measuring Scale) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a shaku (foot) equivalent scale.
· It is a lock type which can fix tapes.
· Notes can be made on the surface of the case using a pencil.
[Applications]
· Tape measure for general measurement.

Part Number
L1320SBL
L1635SBL
L1655SBL
L1955SBL
L2555SBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 349.82

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) 2131.2374-930468

฿ 603.40

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) 3.5161.5377-1741124

฿ 805.66

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) 5.5161.5374-9312200

฿ 821.19

TJD MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5191.8374-9321230

฿ 908.00

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) 5.5252.4374-9339287

Loading...

  1. 1

Basic Information

Scale Indicator One side Product Type Main Body Features It includes a foot equivalent scale. This is a locking type for holding the tape in place.
Specifications Movement Claw Lock Type Single-Sided Scale 455 mm pitch display Yes (Tape width 16 mm or more) Deceleration Button NA
Shock absorber Available Tape Steel