1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pick Up Scale (Part Number)

Pick Up Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Since the tip is bent, it is easy to pinch objects.
· Imperial conversion table included.
· JIS Class 1 rated product.
[Applications]
· For delineation, scribing procedures, and dimension measurement.

Features

●Easy to Knob because the tip is bent.
●With inch conversion table.
●A JIS 1st class product.

Specification

●SPQ(piece):50

Materials

●Stainless Steel(SUS420J2)
Part Number
TCSU-15N
TCSU-30N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)

฿ 90.00

SCALES 1 Piece(s) Same day 150175150.5415-106210

฿ 189.00

SCALES 1 Piece(s) 1 Day(s) 300335251415-107163

Loading...

  1. 1

Basic Information

Surface Finish Stainless Steel Scale gradation of the lower level(mm) 1 Scale gradation of the upper level(mm) 1
Material Stainless Steel Calibration Corresponds To JIS JIS1 Grade