1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folded Tap Removal Tool, 4 Claws (for 4 Grooves) Switching Claw【4 Pieces Per Package】 (Part Number)

Folded Tap Removal Tool, 4 Claws (for 4 Grooves) Switching Claw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A tool that extracts broken taps when broken partway through threading without damaging the screw threads.
· The claw uses a special steel wire with high torsion strength that is not easily broken, so it can be used to easily remove broken taps which have caught strongly.
· Even if the claw is broken, it can be used repeatedly until it becomes too short. Also, since it can be simply exchanged with a replacement jaw, it is extremely economical.
· Dedicated for hand tapping.
· Can be selected from 8 types depending on the compatible body and the tap handle used.
· The country of origin is Japan.
[Materials] Medium Carbon Steel (S45C).
[Applications]
· Cannot be used for spiral pointed-tap, jet tap, pointed-tap.

Features

●A tool that easily removes the broken tap without damaging the ridge when the middle of the tap breaks.
●Since the claw uses a special steel wire, it has a high twisting strength and does not easily breaks, therefore you can easily remove the broken tap firmly bitten into.
●In the unlikely event that your claws are damaged, you can use it as many times until it becomes short. Moreover, since it can be easily exchanged with the replacement claw, it is very economical.
●Exlusive for hand taps.

Usage

●To extract the broken hand tap.

Specification

●Q'ty Per Set(piece):4
●SPQ(set):10

Materials

●Medium Carbon Steel(S45C)

Warning

●Cannot be used for spiral pointed-tap, jet tap, pointed-tap.
Part Number
PT4-6K
PT4-8K
PT4-10K
PT4-12K
PT4-14K
PT4-16K
PT4-18K
PT4-20K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tapped Dimensions Trusco Code Mass Tap handle for use

฿ 585.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 6mm(1/4)231-91365 g/setTH-6

฿ 585.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 8mm(5/16)231-915211 g/setTH-10

฿ 712.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10mm(3/8)231-917911 g/setTH-10

฿ 776.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12mm(1/2)231-919521 g/SetTH-13

฿ 1,021.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 14mm(9/16)231-921721 g/SetTH-19

฿ 1,021.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 16mm(5/8)231-923326 g/setTH-19

฿ 1,295.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 18mm(3/4)231-925051 g/setTH-19

฿ 1,295.00

TAP BURR REMOVING TOOLS 1 Pack(s)

4 Pieces Per Package

1 Day(s) 20mm(13/16)231-927651 g/setTH-19

Loading...

  1. 1

Basic Information

Tap Type Modification/removal Tool Details Type Folded Tap Removal Tool, 4 Claws (For 4 Grooves) Switching Claw Number of included sets(piece) 4
Application For extracting folded hand tap Material Medium carbon steel (S45C)