1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JIS Type Carbide Bit 34 Type (Part Number)

SED BITE

JIS Type Carbide Bit 34 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,405.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS standard type tool bit.
Shape: type 34: Offset turning tool bit (left)
For shaving the outer diameter.

 
Part Number
344ST10P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,405.26

SED BITE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JIS Specification 34 Type (Left Handed) Product ​​Type Carbide bytes Shank b(mm) 25
Material Carbide Shank L1(mm) 160 Shank h(mm) 25
Processing Applications For Outer Diameter Milling Preferred Hand Left-hand Shank b Dimension e(mm) 5
Insert Dimension A(mm) 22 Insert Dimension B(mm) 15 Insert Dimension C(mm) 6
Insert Dimension ε(mm) 1 Material Type ST10P