1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Used for SEC-Ace Mill, FPG Model SDKN-M (Part Number)

Used for SEC-Ace Mill, FPG Model SDKN-M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 284.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for machining steel, cast iron, stainless steel, and difficult-to-cut materials. [Features]Cemented carbide, SUMIDIA, and CVD coated materials are used.

 
Part Number
SDKN42M-ACK200
SDKN42M-ACK300
SDKN53M-G10E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial type Material type model Compatible Machining Applicable Cutter Fig

฿ 284.72

SED MILLING CHIP 10 Piece(s) 7 Day(s) CoatingACK200High Speed and Light Cutting/General CuttingFPG40005(6)

฿ 284.72

SED MILLING CHIP 10 Piece(s) 7 Day(s) CoatingACK300Rough cuttingFPG40005(6)

฿ 393.57

SED MILLING CHIP 10 Piece(s) 5 Day(s) Carbide alloyG10EGeneral cuttingFPG5000 Type8(9)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Work material Cast Iron
Tolerance 0.05-0.15 (inscribed circle), 0.025 (thickness)