(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Curved cutting blade adopted to improve cutting edge strength and reduce cutting resistance. Achieves high quality machining in the finishing region with the high precision cutting blade.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work material | Material type model | Compatible Machining | Corner R | Applicable Cutter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK200 | High Speed and Light Cutting/General Cutting | 0.4 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK300 | Rough cutting | 0.4 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 268.15 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | ACP100 | High Speed and Light Cutting | 0.4 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP200 | General cutting/rough cutting | 0.4 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 285.81 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP300 | General cutting/rough cutting | 0.4 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK200 | High Speed and Light Cutting/General Cutting | 0.8 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 268.15 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK300 | Rough cutting | 0.8 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | ACP100 | High Speed and Light Cutting | 0.8 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP200 | General cutting/rough cutting | 0.8 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 9 Day(s) | Steel / Stainless Steel | ACP300 | General cutting/rough cutting | 0.8 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK200 | High Speed and Light Cutting/General Cutting | 1.2 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK300 | Rough cutting | 1.2 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | ACP100 | High Speed and Light Cutting | 1.2 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP200 | General cutting/rough cutting | 1.2 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 292.58 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP300 | General cutting/rough cutting | 1.2 | WEX2000E/EL, 2000F, 2000M types, WRX2000E, 2000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK200 | High Speed and Light Cutting/General Cutting | 0.8 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK300 | Rough cutting | 0.8 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | ACP100 | High Speed and Light Cutting | 0.8 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP200 | General cutting/rough cutting | 0.8 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK200 | High Speed and Light Cutting/General Cutting | 1.2 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Cast Iron | ACK300 | Rough cutting | 1.2 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel | ACP100 | High Speed and Light Cutting | 1.2 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP200 | General cutting/rough cutting | 1.2 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types | ||
฿ 340.35 | SED MILLING CHIP | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | ACP300 | General cutting/rough cutting | 1.2 | WEX3000E/ES/EL/E-C/ES-C, 300F/R types, WEXF3000R, 3000M types, WRX3000E, 3000R types |
Loading...
Shape (initial letter of model number) | A (85° parallelogram) | Clearance angle | P (11°) | Material type | Coating |
---|---|---|---|---|---|
Application | High Strength Type | Accuracy | Semi-Regular Class | Selfishly | Right-hand |
How can we improve?
How can we improve?